??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PERI
Description
123698 - UPY 250 GALV
Bill of material
123698
Art.-Nr.
123698
SHORTNAME
UPY 250 GALV
Article Name
TOEBOARD STEEL UPY 250 GALV.
Article Description
Surface: galvanized
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
2486 mm
AREA
0 mm^2
WEIGHT
5.06 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Previews
3D
Wymiar
2D
Pobierz modele CAD