您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
100159
PERI
Scaffolding Systems
PERI UP Flex Scaffolding
Spindles
Powered by
CAD模型選擇
{peri/scaffolding_systems/peri_up_flex_scaffolding/spindles/ujs_38_80_asmtab.prj},{NB=100159_ADJ. BASE PLATE UJS 38-80/50SW_LOD350(110)},{ARTICLENUMBER=100159},{LENGHT=0},{WIDTH=0},{HEIGHT=0},{AREA=0},{WEIGHT=512.00},{FAKTOR=1},{ART=100159},{SHORTNAME=UJS 38-80/50},{ARTIKLENAME=ADJ. BASE PLATE UJS 38-80/50SW},{ARTICLEDESC=With captive yellow Quick Jack Nut},{ARTICLEGROUP=PERI UP FLEX MODULAR SCAFFOLD},{PPATH=parts/ujs_38_80_asmtpl.prj},{ARTICLESTATUS=1 - Standard Article},{RENTABLE=},{UNIT=PC},{PRODUCTINFO=https://www.peri.com/en/products/scaffolding.html },{PROCURUMENTLOC=https://www.peri.com/en/company/locations.html#view=list },{LODLEVEL=350},{POS=110}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PERI
Description
100159 - UJS 38-80/50
Bill of material
100159
Art.-Nr.
100159
SHORTNAME
UJS 38-80/50
Article Name
ADJ. BASE PLATE UJS 38-80/50SW
Article Description
With captive yellow Quick Jack Nut
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
350
300
200
350
300
200
Position
LENGHT
0
mm
WIDTH
0
mm
HEIGHT
0
mm
AREA
0
mm^2
WEIGHT
512.00
kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型