??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
111686 - UDI 37,5X100
Bill of material
111686
Art.-Nr.
111686
SHORTNAME
UDI 37,5X100
Article Name
INDUSTRIAL DECK UDI 37,5X100
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
375 mm
WIDTH
1000 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
8.46 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X100
FAKTOR
1
ART
111686
Previews
3D
Dimension
2D
Download CAD models