??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
PERI
Description
112676 - UCM 50
Bill of material
112676
Art.-Nr.
112676
SHORTNAME
UCM 50
Article Name
CONSOLE BRACKET UCM 50 W.SPIG.
Article Description
With connection for Console Bracket Brace UCM
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
5.28 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Art.-Nr.
112676
Anteprime
3D
Dimensione
2D
Download modelli CAD