??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
PERI
Description
101858 - CASTOR UEW 12 WITH SPIGOT
Bill of material
101858
Art.-Nr.
101858
SHORTNAME
CASTOR UEW 12 WITH SPIGOT
Article Name
CASTOR UEW 12 WITH SPIGOT
Article Description
Castor for mobile scaffolds. Wheel body red.
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
7.00 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés