??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC1000-30GM-IUR2-K-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC1000-30GM-IUR2-K-V15
Product Picture
MANUID
UC1000-30GM-IUR2-K-V15
Short Description
Ultrasonic sensor UC1000-30GM-IUR2-K-V15
EAN
4050143010592
Manufacturer Type Description
UC1000-30GM-IUR2-K-V15
max. measuring range -length
1000 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
27 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.370
LENGTH
0.215
WIDTH
0.125
DEPTH
0.040
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir