??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB4000-30GM-H3-4DT04 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB4000-30GM-H3-4DT04
Product Picture
MANUID
UB4000-30GM-H3-4DT04
Short Description
Ultrasonic sensor UB4000-30GM-H3-4DT04
EAN
4050143231942
Manufacturer Type Description
UB4000-30GM-H3-4DT04
max. measuring range -length
4000 mm
Open circuit current
30 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
40 mm
Housing construction form
cylinder, thread
max. ambient temperature
85.00 °C
Housing material
Polyester
Length of sensor
128 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.300
LENGTH
0.155
WIDTH
0.065
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型