??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN100-F23-E2-V1 - Inductive Sensors
Bill of material
NCN100-F23-E2-V1
Product Picture
MANUID
NCN100-F23-E2-V1
Short Description
Inductive sensor NCN100-F23-E2-V1
EAN
4050143002771
Manufacturer Type Description
NCN100-F23-E2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
100 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
177 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Plastic
Length of sensor
177 mm
Height of sensor
60.5 mm
Switch frequency
10.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
3.310
LENGTH
0.266
WIDTH
0.266
DEPTH
0.172
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD