??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB8-18GM40-N0-V1 - Inductive Sensors
Bill of material
NCB8-18GM40-N0-V1
Product Picture
MANUID
NCB8-18GM40-N0-V1
Short Description
Inductive sensor NCB8-18GM40-N0-V1
EAN
4050143454716
Manufacturer Type Description
NCB8-18GM40-N0-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
18 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
1500.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.050
LENGTH
0.090
WIDTH
0.015
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models