??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB20-L2M-EU-175MM-4DT04 - Inductive Sensors
Bill of material
NBB20-L2M-EU-175MM-4DT04
Product Picture
MANUID
NBB20-L2M-EU-175MM-4DT04
Short Description
Inductive sensor NBB20-L2M-EU-175MM-4DT04
Manufacturer Type Description
NBB20-L2M-EU-175MM-4DT04
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
Housing construction form
Block
Housing material
Polyamide
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
440.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.270
LENGTH
0.260
WIDTH
0.180
DEPTH
0.040
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型