??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMR50M-R300-IEP-V1 - Distance Sensors
Bill of material
OMR50M-R300-IEP-V1
Product Picture
MANUID
OMR50M-R300-IEP-V1
Short Description
Distance sensor (PRT) OMR50M-R300-IEP-V1
EAN
4050143292110
Manufacturer Type Description
OMR50M-R300-IEP-V1
Max. output current
100 mA
min. ambient temperature
-40 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
25.8 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
55.00 °C
Housing material
Plastic
Length of sensor
54.3 mm
Height of sensor
88 mm
Switch frequency
50.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.110
LENGTH
0.155
WIDTH
0.078
DEPTH
0.039
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD