??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFU8-UFT-Ex2.D - Frequency Converters
Bill of material
KFU8-UFT-Ex2.D
Product Picture
MANUID
KFU8-UFT-Ex2.D
Short Description
Frequency Converter with Direction and Synchronization Monitor KFU8-UFT-Ex2.D
EAN
4050143062447
Manufacturer Type Description
KFU8-UFT-Ex2.D
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.360
LENGTH
0.122
WIDTH
0.120
DEPTH
0.053
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models