??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2831 - Switch Amplifiers
Bill of material
HiC2831
Product Picture
MANUID
HiC2831
Short Description
Switch Amplifier HiC2831
EAN
4050143065837
Manufacturer Type Description
HiC2831
Number of inputs according to NAMUR
1.000
Number of output circuits transistor potential-free
2.00000
min. rated supply voltage with DC
19.00000 V
Width
12.5 mm
number of channels
1
Depth
128 mm
Height
106 mm
Functional safety (SIL)
SIL 2
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.159
WIDTH
0.118
DEPTH
0.022
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models