??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E4A-KE5-ZEJQ/E2L - Modules
Bill of material
VBA-4E4A-KE5-ZEJQ/E2L
Product Picture
MANUID
VBA-4E4A-KE5-ZEJQ/E2L
Short Description
AS-Interface sensor/actuator module VBA-4E4A-KE5-ZEJQ/E2L
EAN
4050143043972
Manufacturer Type Description
VBA-4E4A-KE5-ZEJQ/E2L
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Width
18.9 mm
Depth
124 mm
Height
100 mm
Design of electrical connection
Push In connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.150
LENGTH
0.159
WIDTH
0.080
DEPTH
0.040
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели