??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
PV - PV Series "In-Line Power and Versatility"
Bill of material
PV17FE-004;Make:-Model:
Part No.
PV17FE-004;Make:-Model:
Series
PV Series
Gearhead Series
Frame Size
Front Face
Output Face Dimensions
Ratio
Mounting Kit
A Body Diameter
1.693 in (43 mm)
B Tap x Depth (Bolt Hole)
0.138 in (3.5 mm)
C Bolt Circle
1.724 in (43.8 mm)
D Pilot Diameter
0.866 in (22 mm)
E Output Shaft Diameter
0.250 in (6.35 mm)
F Output Shaft Length
0.984 in (25 mm)
G Pilot Thickness
0.059 in (1.5 mm)
H Flange Thickness
0.236 in (6 mm)
I Housing Diameter
2.165 in (55 mm)
J Lead Angle
45 deg
K Rear Thickness
0.433 in (11 mm)
L Length
1.909 in (48.5 mm)
M Distance from Shaft End
– mm (– in)
N Keyway Length
– mm (– in)
O Key Height
– mm (– in)
P Keyway Width
– in (– mm)
Q Shoulder Height
0.091 in (2.3 mm)
R Shoulder Diameter
0.458 in (11.633 mm)
S Tap & Depth (end of shaft)
AD Gearhead Adapter Length
-
プレビュー
3D
情報
2D
ダウンロード(CADデータ)