??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
PS, PX - Generation II Stealth Gearhead "In-Line"
Bill of material
PS60-003-L2
Part No.
PS60-003-L2
Series
PS/PX Series
Gearhead Series
Frame Size
Ratio
Backlash
Mounting Kit
A Square Flange
62 mm (2.441 in)
B Bolt Hole
5.5 mm (0.217 in)
C Bolt Circle
70 mm (2.756 in)
D Pilot Diameter
50 mm (1.969 in)
E Output Shaft Diameter
16 mm (0.630 in)
F Output Shaft Length
40 mm (1.575 in)
G Pilot Thickness
11 mm (0.433 in)
H Flange Thickness
8 mm (0.315 in)
I Housing Diameter
82 mm (3.228 in)
J Housing Recess
5 mm (0.197 in)
K Recess Length
24.5 mm (0.965 in)
L Length
59.8 mm (2.354 in)
M Distance from Shaft End
2 mm (0.079 in)
N Keyway Length
25 mm (0.984 in)
O Key Height
18 mm (0.709 in)
P Keyway Width
5 mm (0.197 in)
Q Shoulder Height
0.5 mm (0.019 in)
R Shoulder Diameter
22 mm (0.866 in)
S Tap & Depth (end of shaft)
M5x12
T Rear Housing Thickness
20.3 mm (0.799 in)
AD Gearhead Adapter Length
-
Previews
3D
Dimension
2D
Download CAD models