您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PO-PA 12674 S9 512-1/4 Rotary lever valves
PARKER AUTOMATION DIVISION EUROPE
Control elements
Manually / mechanically operated valves
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/handventile/drehhebel.prj},{NB=HO-PA 12674 S9 512-1/4 Drehhebel},{DESCRIPTION=5 / 2},{G=1/4},{GG=13.157},{GK=11.445},{TYPE=1},{ATEX=0},{A=25.000},{B=52.000},{C=43.500},{C1=67.000},{C2=17.000},{D=120.000},{E=79.500},{J=44.000},{M=12.000},{N=65.000},{K=6.500},{A1=6.000},{P=32.000},{H=22.000},{H1=55.000},{H2=66.000},{NENN1=PA 12674},{NENN2=PA 12675},{NENN3=},{NENN4=},{NENN5=},{NENN6=},{MODUL=2.000},{BORTYPE=2.000},{BD=4.200},{BD1=7.500},{T1=4.500},{S=37.500},{S1=11.000},{P1=25.000},{GG1=19.000},{BESTELL1=S9 512},{BESTELL2=S9 512RF},{BESTELL3=},{BESTELL4=},{BESTELL5=},{BESTELL6=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Rotary lever valves G1/8 - G1/2 - Rotary lever valves G1/4 - G1/2
Bill of material
PO-PA 12674 S9 512-1/4 Rotary lever valves
Model to execute
5 / 2
5 / 2
Port size
1/4
1/4
Version
S9 512 rested
S9 512RF spring return
S9 512 rested
S9 512RF spring return
ATEX version
Standard
ATEX version
Standard
ATEX version
A
25.000
25.000
mm
Width
52.000
52.000
mm
C
43.500
43.500
mm
Distance Mounting holes
67.000
67.000
mm
C2
17.000
17.000
mm
Total height
120.000
120.000
mm
E
79.500
79.500
mm
J
44.000
44.000
mm
M
12.000
12.000
mm
N
65.000
mm
Diameter mounting holes
6.500
6.500
mm
A1
6.000
6.000
mm
Thickness
32.000
32.000
mm
Distance connections
22.000
22.000
mm
H1
55.000
55.000
mm
H2
66.000
66.000
mm
Through hole
4.200
4.200
mm
Fall diameter
7.500
7.500
mm
Parameter
4.500
4.500
mm
S
37.500
37.500
mm
S1
11.000
11.000
mm
P1
25.000
25.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型