??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-E..ST - Electric linear actuator with trapezoidal screw
Bill of material
PO-OSPE25-20400-00000-000000 (0.90000000000)
Series
Type of actuator
2 - OSP-E..ST Trapezoidal screw actuator
Carriage
Pitch
mm
Drive Shaft
Mounting Guides
mm
Mounting position guide
Stroke length
mm
Введите значение для TRAVEL
Stroke length
mm
cm
inch
ft
Safety distance
mm
Введите значение для SAFETY
Safety distance
mm
cm
inch
ft
Order Stroke
0.000 mm
Maximum Stroke
mm
Version
Mounting carrier
Mounting End Cap Mounting
Mounting
Mounting Magnetic switch
Motor-und Getriebeanbau
Mounting motor attachment
A
mm
B
mm
C
mm
D
mm
E
mm
H
mm
K
mm
CF
mm
FB
mm
FH
mm
KB
mm
KM1
mm
KN
mm
DF
mm
F
mm
DS
mm
NS
mm
DJ
3.500 mm
DG
mm
SH
mm
J
mm
M
mm
S
mm
V
mm
X
mm
ZZ
mm
Y
G
SPIN
mm
KC
mm
KO
mm
KP
mm
KR
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей