目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO Doppelwinkel Kugellager-Drehverschraubung DG105/20SHDOMDCF0 Grad.
Parker
ERMETO Rotary fittings
Ball bearing rotary fittings
Powered by
CAD模型選擇
{parker/p_dreh_vers/01p_kugellag/dg_hd_105.prj},{NB=EO Doppelwinkel Kugellager-Drehverschraubung DG105/20SHDOMDCF0 Grad.},{IDNR=},{ZFACTOR=1.700},{ZOOM=1.200},{ERMETO=DG105/20SHDOMDCF},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=S},{X1=0},{D1=20.000},{DN=16.000},{L1=37.000},{L2=26.500},{L3=50.000},{L4=39.500},{L5=56.500},{L6=76.000},{L7=48.000},{L8=61.000},{L9=109.000},{S1=36.000},{S2=32.000},{S3=36.000},{D4K=22.900},{L2A=16.000},{L4M=24.000},{NDM=30.000},{P1=2.000},{PTL=0.200},{WEIGHT=0.99300},{ERMETO2=DG105/20SHDOMDCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Parker
Description
DGHD105 EO - Double elbow ball bearing rotary union
Bill of material
EO Doppelwinkel Kugellager-Drehverschraubung DG105/20SHDOMDCF0 Grad.
Order code
DG105/20SHDOMDCF
DG105/20SHDOMDCF
Add. Info
PDF Link
EO-2 Steel
EO Steel
EO Steel X/OMD
X
X
Series
S
Entering angle axis X1
°
Tube O.D.
20.000
20.000
mm
Nominal diameter
16.000
16.000
mm
Length 1 w/o nut
37.000
37.000
mm
Distance to tube seat/center 1
26.500
26.500
mm
Length 2 w/o nut
50.000
50.000
mm
Distance to tube seat/center 2
39.500
39.500
mm
Length
56.500
56.500
mm
Distance between centers
76.000
76.000
mm
Length 1 with nut
48.000
48.000
mm
Length 2 with nut
61.000
61.000
mm
Overall length with nuts
109.000
109.000
mm
HEX Body 1
36.000
36.000
mm
HEX Body 2
32.000
32.000
mm
HEX Nut
36.000
36.000
mm
Weight
0.99300
0.99300
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型