??
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Parker
Description
KH LD - Locking Devices for Two Way and Multiway ball valves
Bill of material
Locking Devices for Two Way and Multiway ball valves KHLOCKINGD.SIZE6X
Order code
Add. Info
PDF Link
Material selection
Nominal diameter
Height
mm
Height
mm
Width
20 mm
Diameter
9 mm
Length
mm
Weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели