??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 54
HELP_VARIABLE
Company
Parker
Description
PAFG-90X EO - SAE 90° 4 bolt flange with Triple-Lok®37° flare end
Bill of material
EO SAE 90° 4 bolt flange with Triple-Lok®37° flare end PAFG405/90X-BSS
Order code
Add. Info
PDF Link
Material selection
Nom. flange size SAE
Zoll
Nom. flange size ISO (DN)
mm
Thread UNF-2A
Diameter
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Diameter
mm
Screws (metr.)
mm
Screws (unc.)
Zoll
Weight
kg
PSI Series
Previews
3D
Wymiar
2D
Pobierz modele CAD