??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 56
HELP_VARIABLE
Company
Parker
Description
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
Bill of material
EO SAE 90° 4 bolt flange with BSPP 60° cone end PAFG405/90GSS
Order code
Add. Info
PDF Link
Material selection
Nom. flange size SAE
Zoll
Nom. flange size ISO (DN)
mm
Thread BSPP
Diameter
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Diameter
mm
Screws (metr.)
mm
Screws (unc.)
Zoll
Weight
kg
PSI Series
Previews
3D
Dimensión
2D
Descarga de modelos CAD