??
Catalog navigation
CAD model selection
Selectable products: 396
HELP_VARIABLE
Company
Ortman Fluid Power
Description
101K - 101L - 101K - 101L
Bill of material
101K-FH-1.50-0.12-NC-0.75-1-N44
Part Number
Series
Rod End Type
Mount
Duty
Bore Size
Inch
Stroke
Inch
Cushioning
Rod Diameter
Inch
Rod End
Inch
Rod End Extension
Inch
Double Rod End
Double Rod End Extension
Inch
Ports
NPTF Inch
Head End Port Location
Cap End Port Location
Bore Material
Rod Material
Rod Gland Seal
Tube/Piston Seal
PSI
Intermediate Trunnion Length
Previews
3D
2D
Download CAD models