??
Catalog navigation
Výběr CAD modelu
Available products: 69
HELP_VARIABLE
Company
OILES CORPORATION
Description
Flange bushings 30F - 30F
Bill of material
30F-1820
Order number
Shaft Diameter
mm
Housing Diameter
mm
Housing Recommended Tolerance
mm
Inner Diameter
mm
Inner Diameter Tolerance
mm
Inner Diameter Tolerance after press
mm
Outer Diameter
mm
Outer Diameter Tolerance
mm
Flange Diameter
mm
Flange Diameter Tolerance
0/-0.3 mm
Flange Thickness
mm
Flange Thickness Tolerance
0/-0.1 mm
Length
mm
Length Tolerance
0/-0.3 mm
Allowable max. Pressure
10.0N/mm2 (102kgf/cm2) N/mm^2
Allowable max. Velocity (Dry)
1.0m/s (60m/min) m/s
Allowable max. Velocity (periodic lubrication)
3.35m/s (201m/min) m/s
Allowable max. PV value (Dry)
1.25N/mm2・m/s (765kgf/cm2・m/min) N/mm^2
Allowable max. PV value (periodic lubrication)
3.25N/mm2・m/s (1,990kgf/cm2・m/min) N/mm^2
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only
Caution
Please refer to catalog about detail mm
Previews
3D
Dimenze
2D
Stáhnout CAD model