您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: OEM Controls
Created: 23.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEM Controls
MS7SRSCN68JS612-
OEM Controls
Handles
Powered by
CAD模型選擇
{oemcontrols/handles/ms7_controller_asmtab.prj},{NB=MS7SRSCN68JS612-},{SERIES=MS7},{HO=SR},{HT=SC},{DETENT=N},{SL=68},{MTG=JS6},{FPT=},{LO=},{BO=},{PPATH=ms7_controller_asmtpl.prj},{VI=12},{SOFTWARE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
OEM Controls
Description
MS7 Controller - MS7
Bill of material
MS7SRSCN68JS612-
Series
MS7
Handle Operation
Spring Return
Heavy Duty Spring Return
Dual Rate Spring
Spring Return and Heavy Duty Spring
Spring Return and Dual Rate Spring
Friction Hold
Spring Return
Heavy Duty Spring Return
Dual Rate Spring
Spring Return and Heavy Duty Spring
Spring Return and Dual Rate Spring
Friction Hold
Handle Type
Solid Cap
Round Ball
Maintained Center
RG
Maintained Center RG
MG6
MG9
MG10
Solid Cap
Round Ball
Maintained Center
RG
Maintained Center RG
MG6
MG9
MG10
Detent
None
Center
None
Center
Shaft Length
68MM
70MM
80MM
100MM
150MM
RG63MM
RG80MM
Best -Engineering to Select
68MM
70MM
80MM
100MM
150MM
RG63MM
RG80MM
Best -Engineering to Select
Mounting
JS6 Boot & Flange
JS5 Boot & Flange
Seperate Boot & Gasket
Boot And Gasket Combined
JS6 Boot & Flange
JS5 Boot & Flange
Seperate Boot & Gasket
Boot And Gasket Combined
Face Plate Type
N/A ✔
N/A
Lever Options
N/A
N/A
Additional Buttons
N/A ✔
N/A
Voltage Input
12V
24V
Other
12V
24V
Other
Previews
3D
2D
下載CAD模型
生成CAD模型