目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
NORO Symmetrical Y-pieces conical, 60° 12226010
NORO
Branch pieces
Powered by
CAD模型選擇
{noro/04_branch_pieces/simmetrical_y_pieces_60_conical_asmtab.prj},{NB=NORO 12226010},{ARTNR=12226010},{DN1=120},{DN2=100},{W=60},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{PPATH=assemblies/simmetrical_y_pieces_60_conical_asmtpl.prj},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 179
HELP_VARIABLE
Company
NORO
Description
Symmetrical Y-pieces conical, 60° - Branch pieces
Bill of material
NORO Symmetrical Y-pieces conical, 60° 12226010
Part number
12226010
12226010
Diameter
120
120
mm
Diameter
100
100
mm
Diameter
119
119
mm
Diameter
99
99
mm
Neck height
50
50
mm
Branch length
150
150
mm
Angle
60
°
Thickness
2.0
2.0
mm
Material
1.0330
1.0330
Surface
hot-dip galv.
hot-dip galv.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型