??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10228 - Central screw Type B
Bill of material
10228-1012
Order No.
10228-1012
Type
B
slot width
10 mm
diameter
S12 mm
SW
T50 mm
Approx. weight
0.0245 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73181520
EAN-Nr. norelem
4059495300238
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models