??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
norelem
Description
10448 - Plastic roller elements for roller rails
Bill of material
10448-1285
Order No.
Form
Colour
Type
load-bearing capacity
150 N
diameter
28 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
84283900
EAN-Nr. norelem
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Boyut
2D
CAD modeli indir