??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10157 - Aluminium profiles 90x90 light Type B
Bill of material
10157-109090X1000
Order No.
10157-109090X1000
Length
mm
Enter value for L
Length
mm
cm
inch
ft
slot width
10 mm
Profile
90x90 mm
Ix
210,5 cm4
Iy
210,5 cm4
Wx
46,78 cm³
Wy
46,78 cm³
Profile surface
23,46 cm²
F1 max. N
12000 N
Approx. weight
6.340 kg
Technical Information
Info
Description
Information
Infotext
RoHS
Yes
ZTN
84662080
EAN-Nr. norelem
0
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models