??
Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
norelem
Description
07850 - Hose clips, steel (W1) DIN 3017-1 strap width 9 mm and 12 mm
Bill of material
07850-112022
Order No.
Material
Steel
width
mm
width
mm
Spannbereich
mm
Enter value for D
Spannbereich
mm
cm
inch
ft
thickness
mm
tightening torque
Nm
Approx. weight
0.0100 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73269086
EAN-Nr. norelem
Previews
3D
Dimension
2D
Download CAD models