??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-8S-FL Type - Socket
Bill of material
MALC-8S-FL SUS FKM
Order number
MALC-8S-FL SUS FKM
Assy No.
CB29641
ΦD1 (Mating side mounting shape)
48 +0.3 0 mm
ΦD2 (Mating side mounting shape)
47 +0.08 0 mm
ΦD3 (Mating side mounting shape)
35 mm
L1 (Mating side mounting shape)
53 mm
P1 (Mating side mounting shape)
55 mm
P2 (Mating side mounting shape)
27.5 mm
T (Mating side installation shape: tap size)
4 x M6 Thread depth 15 mm or more mm
Material
SUS
Mass
978 g
L1
(86) mm
L2
(53) mm
L3
18 mm
L4
12 mm
☐S
79 mm
Seal material
FKM
Previews
3D
Wymiar
2D
Pobierz modele CAD