??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-01 S-FL Type - Socket
Bill of material
MALC-01S-FL BRASS NBR
Order number
MALC-01S-FL BRASS NBR
Assy No.
CB62378
D1 (Mating side mounting shape)
PCD28 mm
ΦD2 (Mating side mounting shape)
20 mm
ΦD3 (Mating side mounting shape)
16 mm
ΦD4 (Mating side mounting shape)
14.8 +0.05 0 mm
L1 (Mating side mounting shape)
2.5 +0.1 0 mm
L2 (Mating side mounting shape)
25
T (Mating side installation shape: tap size)
2 x M4 x 0.7 Thread depth 10mm or more mm
Material
BRASS
Mass
51 g
L1
(41) mm
L2
(20.5) mm
L3
16 mm
L4
3.2 mm
ΦD
(22) mm
A
120° °
H
36 mm
Seal material
NBR
预览
3D
尺寸标注
2D
下载CAD模型