??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread / Valeless_K-TSM type - Socket
Bill of material
K-02TSM BRASS NBR
Order number
Assy No.
Application
Material
BRASS
Mass
g
L
mm
ΦD
(21) mm
Φd
18.5 mm
N
16.8 mm
A
29 mm
H (WAF)
T
ΦB
6 mm
Seal material
NBR
预览
3D
尺寸标注
2D
下载CAD模型