??
Catalog navigation
CAD模型选择
可提供的产品: 40
HELP_VARIABLE
Company
Neumeister Hydraulik
Description
NHDZ GE-GZ - double-acting cylinders 315 bar
Bill of material
NHDZ100N70-16 GE-GZ HV40
description
piston diameter
mm
rod diameter
mm
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
HV – chromium plating
connection size
connection position "A"
°
connection position "B"
°
position air ventilation 1
position air ventilation 2
position air ventilation 3
position air ventilation 4
air ventilation size
grease nipple cylinder barrel
grease nipple size
bearing size
mm
bearing type
bearing width
zero-stroke length
mm
tube diameter
mm
position connection "A"
mm
position air ventilation
mm
position connection "B"
mm
connection external diameter
25 mm
connection height
mm
eye thickness
mm
eye-ø bottom
mm
functional bottom height
mm
screwed end
overlap
mm
thread length
mm
customs tariff number
841221800000
预览
3D
尺寸标注
2D
下载CAD模型