??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
FMQ-PC - Magnetic-Inductive Flow Meter FMQ
Bill of material
FMQ-PC / DINA / 010 / SS / 08
Type
FMQ-PC
Tube standard
Nominal diameter
Process connection
Finish
B
104 mm
D
90 mm
H
190 mm
LE
152.0 mm
L
25.5 mm
DN
10 mm
Previews
3D
Dimension
2D
Download CAD models