??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Teleskopic Screw Drive S-TEG
Bill of material
S-TEG-N-G-4205-2205-T10-0-0-0-AF-1-0-0
Product code
S-TEG
Design
N, lifting screw - no anti-turn safeguard
Screw design
Screw size 1st stage when selecting "with sliding screw"
4205
Screw size 1st stage when selecting "with ball screw"
4005
Screw size 2st stage when selecting "with sliding screw"
2205
Screw size 2st stage when selecting "with ball screw"
2005
Pitch accuracy
Safety nut
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Piston position
mm
Attachment parts screw end
Attachment parts drive unit
Transmission ratio
Cam switch
Load to move
N
Input speed
1/min
Note drive calculation
The calculated values can be understood as guide values. Other limiting factors such as critical speed and buckling force are not taken into account and must be checked separately. Please contact our sales team for this.
Lifting speed
0.00 mm/s
Required drive torque
0.00 Nm
Required drive power
0.00 kW
Installation dimension (without screw attachments/gearbox)
max. stroke
up to 1100mm (>1100mm on request) mm
stroke per revolution of the drive shaft
10mm (up to 100mm on request) mm
Axial backlash using ball screw drive
0,1mm Standard (<0,1mm on request)
Axial backlash using sliding screw drive
max. 0,4mm (<0,4mm on request)
Zolltarifnummer
84831095
Standardlieferzeit
Die aktuelle Lieferzeit für konfigurierbare Teleskopgewindetriebe beträgt je nach Auftragslage 10-12 Wochen. Für kürzere Lieferzeiten bitte anfragen.
Anwendungsfall
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models