??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Sliding screw drive GGT
Bill of material
GGT-R-2550-RH-T5-0-0-300-GGF-D-0
Type
Screw execution
Screw designation
Pitch direction
Accuracy class of the screw
Screw end form A
Screw end type A
Screw end form B
Screw end type B
L screw end B
0 mm
Overall length
mm
Enter value for L
Overall length
mm
cm
inch
ft
Nut type
Direction of the flange side
Screw nominal diameter D0
mm
Screw outside diameter D1
mm
Screw core diameter D2
mm
Distributed load WKGS
kg/m
Geometrical moment of inertia
10^4 mm^4
Moment of resistance
10^3 mm^3
Mass moment of inertia
kg m^2/m
Customs tariff number
84834030
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Use case
Anwendungsfall anzeigen
Hilfsv Steigung
mm
Sicherheitsabstand
mm
Previews
3D
Dimension
2D
Download CAD models