??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
VGE
Bill of material
VGE6002-6200
Catalog number
VGE6002-6200
Dimension De
60
Dimension Da
27
Dimension Db
36
Dimension W
11.5
Dimension s2
1.4
Angle
30 °
Dimension r
1.8
Dimension h
6.8
Bearing no.
6200x1
Dimension d
10
Dimension D
30
Dimension B
9
Mass
0.05 kg
Standard Idrer shaft
Z6200-10・Z6200-12・Z6200-15
Previews
Download CAD models