??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 48
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAMS-D1-U - Stainless Steel-Levelling feet with fixing lug
Bill of material
FEAMS-50-M16-75-D1-U
Model Code
WINKEL
°
D1
mm
Thread
D3
13 mm
Form
D1
Type
L1
mm
L8
mm
M
mm
R
15 mm
H1
mm
S
2.0 mm
H4
mm
SW2
mm
SW3
mm
L9
mm
SW8
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD