??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
USP-A4 - Stainless Steel Pull
Bill of material
USP-10-120-A4
Catalog Number
Diameter A
10 mm
Length L1
mm
Diameter D
15 mm
Height H
43 mm
Height H'
33 mm
Length L
mm
Length Of Thread Lf
13 mm
Thread
M5
Load
1000 N
Mass
g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen