??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
USAF - Bracket for Pull
Bill of material
USAF-28-BK
Catalog No.
Thread
M8
Dimension Lf
15
Dimension H
66 mm
Dimension H1
50 mm
Dimension A
32 mm
Dimension B
14 mm
Dimension D
25 mm
Dimension d
28 mm
Mass
88 g
Previews
3D
Wymiar
2D
Pobierz modele CAD