??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GN425.5 - Retractable Pull
Bill of material
GN425.5-180-CR
Catalog No.
Dimension L1
mm
Dimension L
mm
Dimension R
6.3 mm
Dimension Lf
8.1 mm
Dimension Lc
6.1 mm
Dimension sw
10 mm
Dimension H
55 mm
Dimension H1
34 mm
Dimension H2
44.5 mm
Dimension h
15.5 mm
Dimension A
10 mm
Dimension D
22 mm
Load
500 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models