??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HAK-FH - Aluminum Knurled Handwheel
Bill of material
HAK-50-FH
Catalog number
Diameter D
mm
Height H
mm
Height A
mm
Height s
mm
Diameter d
mm
Diameter C
5 mm
Length Lc
15 mm
Width P
mm
Width C1
14 mm
Radius R1
10 mm
Mass
g
Previews
3D
Dimensión
2D
Descarga de modelos CAD