??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Styled Knob M3 - Flare-in style
Bill of material
47-80-181-10
Catalog number
Dimension D
10.6 mm
Dimension D1
4.6 mm
Thread pitch
0.5
Dimension H1
11.3 mm
Dimension H2
8.1 mm
A min.
mm
A max.
mm
Dimension B
0.4 mm
Play of screw
0.7 mm
Dimension L
mm
Dimension P1
mm
Dimension P2
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model