??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CONVUM Ltd.
Description
WPW-C - Different diameter union Y
Bill of material
WPW06-04C
Reference
WPW06-04C
B
30.7 mm
C1
11.7 mm
C2
11.3 mm
Diameter
6 mm
Diameter
4 mm
Diameter
3.2 mm
F
12.9 mm
J
8.0 mm
Diameter
10.4 mm
Diameter
8.0 mm
MASS
4.1 g
预览
3D
尺寸标注
2D
下载CAD模型