??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 62 Bolzen231
TYPE
Order No.
0620000050
Inside width (A)
mm
B
mm
C
Outside width (D)
mm
F
45.0 mm
G
102.0 mm
G1
171.5 mm
H
9.0 mm
I
15 mm
POSITION
mm
Previews
3D
Dimension
2D
Download CAD models