??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MH Flexible, Stroke length 500-5000 mm
Bill of material
FMH A 0500M E 3 V11
Order code
Interface
Sensor model
FMH: Rod
Form factor
Pressure pipe
12.7 mm
Dead zone
84.8 mm
Unit of measurement
M: Metric - Millimeters
Stroke length
mm
Enter value for ML
Stroke length
mm
cm
inch
ft
Electrical wiring
Supply voltage
3: +12 / 24 VDC (8…32 VDC)
Output
Baud rate
kBit
Node-ID
Data sheet
Product datasheet
Previews
3D
Dimensión
2D
Descarga de modelos CAD