??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® GT, Stroke length 50-2900 mm - Temposonics GT
Bill of material
GT2 F 0050M D60 1 V0
Interface
Analog
Sensor Model
Rod - Redundant measurement
Sensor Model
Specification
Unit of measurement
Stroke length version
Stroke length
Connection type
Supply voltage
1: +24 VDC (–15 / +20 %)
Output
Datasheet
Product datasheet
プレビュー
3D
情報
2D
ダウンロード(CADデータ)