您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH 750 / 18x400
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th750.prj},{NB=TH 750 / 18x400(WAS)},{TYPE=TH 750},{IDNR=},{COMPANY=MSP},{D1=18.0},{L1=400},{D2=24},{DD=0.070},{K=7},{R=0.8},{L3=18},{MAT=WAS},{CNSAVOID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 334
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Bill of material
TH 750 / 18x400
Order number
TH 750 / 18x400
TH 750 / 18x400
Type
TH 750
Company
MSP
Diameter g6
18.0
18.0
mm
Length +2/0
400
400
mm
Head diameter 0/-0.2
24
24
mm
Diameter
18.07
18.07
mm
Head height 0/-0.05
7
7
mm
Radius +0.2/0
0.8
0.8
mm
Length
18
18
mm
Material
WAS
WAS
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型