??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.061.10.01500 - Gasdruckfeder, Verzögerungszylinder
Bill of material
NC.061.10.01500.050
Order number
Company
MSP
Type
NC.061.10.01500
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
1470 daN
Initial Intermediate Forces (150 bar)
1470 daN
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
95 mm
Total length
mm
Safety stroke
3 mm
Cylinder length
mm
Ø ROD
50 mm
VMAX
1.6 m/s
weight
kg
Vol
l
Full pressure
75 bar
Gewinde für Ladeadapter
G1/8"
Filling adapter
18 CG 1-Q
Produkt Bezeichnung
SPEED CONTROL
Series
VAM
VTEMP
Previews
3D
Wymiar
2D
Pobierz modele CAD